IESNA:LM-63-2002
[TEST]P946814
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-835-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10408
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1431.2 1539.1 1655 1771.4 1860.7 1915.3 1948.5 1967.2 1987.8 2011.7
2042.4 2084.2 2140.5 2206.9 2287.7 2423.6 2629 2901.4 3237.8 3658.4
4209.8 4842.8 5516.6 6129.5 6499.9 6311.8 5935.4 5430.9 4824.9 4102.7
3189.1 2278.6 1491.3 866.9 381.4 118.1 0
1431.2 1544.9 1675.4 1804.6 1899.9 1957.8 1985.2 1992 1996.4 2000.4
2006.7 2020.4 2045.3 2076.6 2128.2 2236 2424.9 2698.9 3055.9 3481.5
3991.3 4578.2 5255.2 5987.2 6721 6916 6502.4 5970.2 5411.5 4775.9
3885.9 2928.9 2038.5 1241 579.9 184.8 0
1431.2 1550.8 1695.8 1837.7 1939.1 2000.3 2021.8 2016.7 2005.1 1989.1
1971 1956.5 1950.2 1946.3 1968.7 2048.4 2220.9 2496.5 2874 3304.6
3772.8 4313.6 4993.8 5844.8 6942.2 7520.2 7069.5 6509.6 5998.1 5449.1
4582.6 3579.3 2585.6 1615.1 778.5 251.5 0
1431.2 1559.1 1716 1867.5 1974.1 2031.9 2041.7 2017.1 1979 1935
1889 1847.8 1816.4 1795 1811 1905 2114.3 2435.1 2846.9 3299.1
3773.8 4286.9 4889.5 5635.6 6682.4 7490.9 7181.7 6562.2 6021.7 5466
4645.1 3668.9 2696.9 1739.3 884.2 310.5 0
1431.2 1567.4 1736.3 1897.3 2009 2063.4 2061.6 2017.5 1952.9 1881
1806.9 1739.2 1682.6 1643.6 1653.3 1761.7 2007.7 2373.7 2819.8 3293.6
3774.7 4260.1 4785.2 5426.4 6422.7 7461.6 7293.8 6614.7 6045.2 5482.8
4707.7 3758.4 2808.1 1863.7 989.9 369.5 0
1431.2 1572.3 1747.2 1915.3 2030.2 2078.8 2062.1 1995.2 1903.8 1808.8
1719.2 1642 1581.3 1548.4 1587.2 1757.4 2083 2537.8 3082.7 3672.9
4263.5 4843.9 5435 6082.6 7043.6 8030.4 8016.6 7367.9 6718.7 6009.8
5117.6 4070 3043.5 2025.7 1123 436.1 0
1431.2 1577.3 1758.2 1933.3 2051.3 2094.2 2062.6 1973 1854.7 1736.5
1631.5 1544.8 1480.1 1453.3 1521.1 1753.1 2158.2 2701.9 3345.7 4052
4752.3 5427.8 6084.8 6738.7 7664.5 8599.2 8739.5 8121 7392.2 6536.7
5527.6 4381.7 3278.8 2187.7 1256.1 502.6 0
1431.2 1579.7 1764.9 1943 2060.8 2099.3 2057.2 1952.6 1819 1691.8
1584.5 1498.5 1437.2 1419.6 1513.3 1789 2245.5 2860.7 3606.6 4434.1
5256.6 6051.7 6828.6 7581.2 8566.6 9457.5 9571.8 8956.8 8111.5 7075.4
5906.8 4650.7 3420 2246.6 1289.6 505.5 0
1431.2 1582.2 1771.6 1952.6 2070.2 2104.5 2051.7 1932.2 1783.2 1647.1
1537.6 1452.3 1394.3 1385.9 1505.4 1825 2332.9 3019.6 3867.7 4816.1
5760.9 6675.7 7572.5 8423.8 9468.7 10315.7 10404 9792.6 8830.7 7614.1
6286 4919.6 3561.2 2305.5 1323 508.3 0
1431.2 1581.1 1776.6 1957.3 2073.7 2105 2045.2 1917.8 1761.3 1622.9
1514.7 1430.6 1374.1 1371.3 1504.2 1843.6 2376.3 3112.8 4026.1 5040.5
6065.8 7041.2 8007.2 8962.8 10051.3 10854.2 10862.4 10151.8 9030.3 7634.3
6184.4 4745 3280.3 2084.7 1146.2 426.7 0
1431.2 1582.2 1771.6 1952.6 2070.2 2104.5 2051.7 1932.2 1783.2 1647.1
1537.6 1452.3 1394.3 1385.9 1505.4 1825 2332.9 3019.6 3867.7 4816.1
5760.9 6675.7 7572.5 8423.8 9468.7 10315.7 10404 9792.6 8830.7 7614.1
6286 4919.6 3561.2 2305.5 1323 508.3 0
1431.2 1579.7 1764.9 1943 2060.8 2099.3 2057.2 1952.6 1819 1691.8
1584.5 1498.5 1437.2 1419.6 1513.3 1789 2245.5 2860.7 3606.6 4434.1
5256.6 6051.7 6828.6 7581.2 8566.6 9457.5 9571.8 8956.8 8111.5 7075.4
5906.8 4650.7 3420 2246.6 1289.6 505.5 0
1431.2 1577.3 1758.2 1933.3 2051.3 2094.2 2062.6 1973 1854.7 1736.5
1631.5 1544.8 1480.1 1453.3 1521.1 1753.1 2158.2 2701.9 3345.7 4052
4752.3 5427.8 6084.8 6738.7 7664.5 8599.2 8739.5 8121 7392.2 6536.7
5527.6 4381.7 3278.8 2187.7 1256.1 502.6 0
1431.2 1572.3 1747.2 1915.3 2030.2 2078.8 2062.1 1995.2 1903.8 1808.8
1719.2 1642 1581.3 1548.4 1587.2 1757.4 2083 2537.8 3082.7 3672.9
4263.5 4843.9 5435 6082.6 7043.6 8030.4 8016.6 7367.9 6718.7 6009.8
5117.6 4070 3043.5 2025.7 1123 436.1 0
1431.2 1567.4 1736.3 1897.3 2009 2063.4 2061.6 2017.5 1952.9 1881
1806.9 1739.2 1682.6 1643.6 1653.3 1761.7 2007.7 2373.7 2819.8 3293.6
3774.7 4260.1 4785.2 5426.4 6422.7 7461.6 7293.8 6614.7 6045.2 5482.8
4707.7 3758.4 2808.1 1863.7 989.9 369.5 0
1431.2 1559.1 1716 1867.5 1974.1 2031.9 2041.7 2017.1 1979 1935
1889 1847.8 1816.4 1795 1811 1905 2114.3 2435.1 2846.9 3299.1
3773.8 4286.9 4889.5 5635.6 6682.4 7490.9 7181.7 6562.2 6021.7 5466
4645.1 3668.9 2696.9 1739.3 884.2 310.5 0
1431.2 1550.8 1695.8 1837.7 1939.1 2000.3 2021.8 2016.7 2005.1 1989.1
1971 1956.5 1950.2 1946.3 1968.7 2048.4 2220.9 2496.5 2874 3304.6
3772.8 4313.6 4993.8 5844.8 6942.2 7520.2 7069.5 6509.6 5998.1 5449.1
4582.6 3579.3 2585.6 1615.1 778.5 251.5 0
1431.2 1544.9 1675.4 1804.6 1899.9 1957.8 1985.2 1992 1996.4 2000.4
2006.7 2020.4 2045.3 2076.6 2128.2 2236 2424.9 2698.9 3055.9 3481.5
3991.3 4578.2 5255.2 5987.2 6721 6916 6502.4 5970.2 5411.5 4775.9
3885.9 2928.9 2038.5 1241 579.9 184.8 0
1431.2 1539.1 1655 1771.4 1860.7 1915.3 1948.5 1967.2 1987.8 2011.7
2042.4 2084.2 2140.5 2206.9 2287.7 2423.6 2629 2901.4 3237.8 3658.4
4209.8 4842.8 5516.6 6129.5 6499.9 6311.8 5935.4 5430.9 4824.9 4102.7
3189.1 2278.6 1491.3 866.9 381.4 118.1 0
1431.2 1527.3 1628.9 1728.4 1806.2 1855.5 1886.2 1904 1922.1 1944.6
1976.6 2021.5 2079.8 2146.9 2230.2 2350.3 2522.2 2747.3 3029.9 3365.9
3768.8 4192 4567.2 4833.1 4899.5 4619.7 4223.8 3752.7 3238.6 2681.3
2042.4 1429.5 921 533 239.8 78.5 0
1431.2 1515.5 1602.8 1685.4 1751.8 1795.7 1823.9 1840.8 1856.4 1877.4
1910.9 1958.7 2019.3 2086.9 2172.7 2277.1 2415.4 2593.2 2822 3073.3
3327.7 3541.2 3617.8 3536.7 3299.1 2927.6 2512.3 2074.4 1652.2 1259.8
895.6 580.4 350.7 199.2 98.2 39 0
1431.2 1502.9 1576.8 1645.6 1699.2 1736.2 1759.3 1770.3 1778.9 1790.6
1811.7 1844.6 1887.3 1931.8 1982.6 2039.4 2111.6 2206 2330.2 2462.6
2585.4 2665.1 2647.5 2523.9 2293.7 1982.5 1664.9 1353.9 1066 814.9
591.5 400.8 258.2 158.8 84.9 35.2 0
1431.2 1490.4 1550.8 1605.8 1646.7 1676.7 1694.7 1699.9 1701.5 1703.7
1712.4 1730.5 1755.3 1776.7 1792.4 1801.8 1807.7 1818.8 1838.4 1851.9
1843.1 1789 1677.2 1511.1 1288.3 1037.3 817.6 633.3 479.7 370
287.3 221.2 165.9 118.5 71.7 31.4 0
1431.2 1477.8 1524.6 1567.1 1599.7 1621.2 1630.8 1625.7 1611.7 1594.4
1577.4 1566 1560.7 1554.1 1541.7 1520.4 1491.2 1461 1432.9 1409.7
1384.5 1341.8 1271 1171.3 1041.8 886.8 747.4 613.4 485.4 387.2
302.9 231.8 170.2 119.3 71.3 31 0
1431.2 1465.1 1498.5 1528.4 1552.7 1565.7 1566.9 1551.6 1521.8 1485.1
1442.4 1401.5 1365.9 1331.3 1291 1239.1 1174.7 1103.2 1027.4 967.6
925.8 894.6 864.9 831.5 795.3 736.4 677.2 593.4 491.1 404.5
318.5 242.5 174.6 120.2 70.8 30.6 0
1431.2 1453 1474 1494.3 1512.4 1520.1 1514.1 1488 1443.1 1390.3
1331.3 1277.5 1232.4 1193.6 1155.4 1110.5 1056.9 997.8 934.9 885.2
852.2 830.5 814.7 796.1 767.5 717.8 668.4 598.3 513.7 436.6
354.4 277.3 204.2 141.9 86.8 37.1 0
1431.2 1441 1449.6 1460.2 1471.9 1474.5 1461.3 1424.5 1364.3 1295.4
1220.3 1153.4 1098.9 1055.8 1019.8 982 939.1 892.3 842.5 802.9
778.6 766.4 764.6 760.6 739.6 699.4 659.7 603.1 536.3 468.6
390.4 312.2 233.7 163.7 102.7 43.7 0
1431.2 1429.3 1426.5 1428.7 1433.1 1433.7 1416.1 1371.3 1302.4 1225
1148.1 1087.7 1043.7 1011.3 982.8 949.5 909.7 865.2 815 767.5
732.1 712.8 714.8 716.7 710.7 695.8 660.1 601.9 536.3 474
415.2 353.1 282.6 205.4 133.7 56.6 0
1431.2 1416.3 1403.7 1399.2 1401.4 1404.2 1392.5 1356.8 1298.6 1232.5
1168.4 1112.4 1063.1 1020 979.2 936.5 889.7 840 790.6 746.5
707.6 678.7 663.3 654.1 645.4 635.3 614 576 527.8 474.1
413.1 352 282.4 207.7 136.7 60.4 0
1431.2 1405.7 1383.8 1372.8 1373.5 1381.3 1381.5 1360.8 1317.2 1260.1
1200.3 1143.1 1087.5 1034.4 983.2 932.1 879.7 826.8 777.7 735.7
698.1 669.2 648.4 632.3 617.2 600 576.5 544.8 505.6 458.8
401.4 342.6 274.5 203.9 132.6 58.8 0
1431.2 1395.2 1363.9 1346.3 1345.6 1358.6 1370.7 1364.7 1335.9 1287.7
1232.1 1173.9 1112 1048.8 987.2 927.7 869.8 813.6 764.9 724.9
688.6 659.9 633.5 610.6 589 564.8 539 513.6 483.4 443.6
389.7 333.2 266.6 200 128.5 57.1 0
1431.2 1385.7 1347.2 1324.4 1323.7 1344 1372.6 1388.7 1377.5 1335.2
1274.8 1209 1141.1 1072.1 1004.9 940.4 879 821.1 771.2 730.9
697.8 673.7 653.2 631.8 607.6 576.6 543.6 512.2 478.5 436.4
382.7 326.2 260.8 195.8 123.8 56.2 0
1431.2 1376.3 1330.6 1302.4 1301.7 1329.5 1374.6 1412.6 1419.1 1382.8
1317.5 1244 1170.2 1095.4 1022.6 953.1 888.2 828.6 777.5 736.7
707.1 687.6 672.9 653 626.2 588.5 548.1 510.7 473.5 429.2
375.8 319.2 254.8 191.7 119.2 55.4 0
1431.2 1368 1315.9 1283.9 1281.8 1313.8 1370.6 1425.4 1445.7 1417.4
1351.6 1271.4 1192.9 1117.1 1044.1 974.6 908.9 848.3 796.2 755
724.3 703.4 689.9 673 649.1 615.2 576.8 537.2 496.8 447.5
389.4 330.3 264.1 190.9 115.2 55.2 0
1431.2 1359.7 1301.1 1265.3 1261.8 1298.2 1366.5 1438.1 1472.4 1452.1
1385.7 1298.7 1215.6 1138.9 1065.7 996.1 929.7 868 814.9 773.3
741.5 719.2 706.9 693 672.1 642 605.5 563.7 520.1 465.8
403 341.3 273.2 190.1 111.2 55 0
1431.2 1351.3 1287.8 1249 1243.4 1279.1 1350 1424.7 1466.2 1455.8
1398.5 1312.9 1227.2 1151.7 1081.1 1015.1 951.5 891.6 839.4 797.4
763.2 739.3 724.6 710.4 689.8 661 623.6 580.9 534.9 479.2
415.1 351.8 282 187.1 102.7 48.5 0
1431.2 1343 1274.4 1232.7 1225 1260.1 1333.4 1411.4 1460 1459.5
1411.1 1327.1 1238.7 1164.6 1096.5 1034.1 973.4 915.2 863.9 821.6
784.8 759.5 742.2 728 707.6 679.9 641.7 598.1 549.7 492.6
427.3 362.2 290.8 184 94.2 42 0
1431.2 1336.6 1264.1 1220.4 1210.4 1241.4 1306.9 1376.2 1419.8 1421
1379.6 1304.7 1221.6 1148.9 1085.3 1029 974.7 921.5 872.9 832
798.2 775.4 759 744.9 724.7 695.5 655.5 609.9 560.4 503.1
436.8 372.2 298.4 200.2 109.4 48.4 0
1431.2 1330.1 1253.8 1208.2 1195.7 1222.8 1280.3 1341 1379.6 1382.6
1348.2 1282.2 1204.5 1133.1 1074.1 1023.8 975.9 927.9 882 842.5
811.6 791.3 775.9 761.8 741.7 711.1 669.2 621.8 571.2 513.6
446.4 382.2 306 216.5 124.7 54.8 0
1431.2 1324.9 1246.6 1199.7 1186.1 1210.4 1261.5 1313.3 1345.6 1347.7
1317.1 1258.1 1187.2 1119.3 1061.4 1012.1 966 919.5 874.4 837.2
811.3 794.1 779.9 765.8 746.1 715.3 673.5 626 575.2 518.4
451.4 387 312.3 227.1 137.8 60.1 0
1431.2 1319.7 1239.4 1191.1 1176.5 1198.1 1242.7 1285.7 1311.7 1312.7
1286.1 1234 1169.9 1105.5 1048.7 1000.3 956 911.1 866.9 831.9
811 797 783.8 769.9 750.5 719.5 677.8 630.2 579.3 523.3
456.5 391.7 318.5 237.8 151 65.5 0
1431.2 1315.6 1234.3 1185.2 1170.9 1191.9 1234.1 1272.9 1295.4 1295.5
1271.2 1224 1164.8 1102.2 1043.6 991.1 942.5 894.4 847.7 814.9
797.4 785.9 774.1 760.1 740.9 710.9 669.5 622.6 573.1 518.1
454 388.2 317 237.1 149.9 64.1 0
1431.2 1311.6 1229.2 1179.4 1165.4 1185.7 1225.5 1260.1 1279.1 1278.2
1256.3 1214 1159.6 1098.8 1038.5 981.8 929.1 877.6 828.6 797.9
783.8 774.8 764.5 750.3 731.4 702.3 661.2 615 566.9 512.9
451.4 384.5 315.5 236.4 148.8 62.7 0
1431.2 1307.8 1225.3 1175.9 1162.4 1183.2 1222.2 1255.9 1273.8 1272.5
1250.8 1211.5 1159.6 1099.3 1037.4 977 920 864.4 813.1 783.5
770.5 762.9 754 740 720.8 691.1 650.4 604.9 557.2 503.7
443.7 376.7 305 227.6 141.9 59.2 0
1431.2 1304.1 1221.4 1172.4 1159.5 1180.6 1218.9 1251.7 1268.6 1266.7
1245.5 1209 1159.6 1099.8 1036.3 972.1 911 851.1 797.5 769.1
757.2 751 743.6 729.6 710.1 679.9 639.5 594.8 547.5 494.5
435.9 368.9 294.5 218.7 135 55.6 0
1431.2 1299.4 1217.6 1169.8 1158.2 1180.2 1218.7 1251.1 1267 1264.2
1242.3 1208.2 1160.4 1100.6 1035.8 969.3 905.6 842.5 787.5 759.5
748 742.5 735.9 721.6 701.9 670 631 587.1 538.8 486
427.8 362.5 282.3 210.9 128 52.2 0
1431.2 1304.1 1221.4 1172.4 1159.5 1180.6 1218.9 1251.7 1268.6 1266.7
1245.5 1209 1159.6 1099.8 1036.3 972.1 911 851.1 797.5 769.1
757.2 751 743.6 729.6 710.1 679.9 639.5 594.8 547.5 494.5
435.9 368.9 294.5 218.7 135 55.6 0
1431.2 1307.8 1225.3 1175.9 1162.4 1183.2 1222.2 1255.9 1273.8 1272.5
1250.8 1211.5 1159.6 1099.3 1037.4 977 920 864.4 813.1 783.5
770.5 762.9 754 740 720.8 691.1 650.4 604.9 557.2 503.7
443.7 376.7 305 227.6 141.9 59.2 0
1431.2 1311.6 1229.2 1179.4 1165.4 1185.7 1225.5 1260.1 1279.1 1278.2
1256.3 1214 1159.6 1098.8 1038.5 981.8 929.1 877.6 828.6 797.9
783.8 774.8 764.5 750.3 731.4 702.3 661.2 615 566.9 512.9
451.4 384.5 315.5 236.4 148.8 62.7 0
1431.2 1315.6 1234.3 1185.2 1170.9 1191.9 1234.1 1272.9 1295.4 1295.5
1271.2 1224 1164.8 1102.2 1043.6 991.1 942.5 894.4 847.7 814.9
797.4 785.9 774.1 760.1 740.9 710.9 669.5 622.6 573.1 518.1
454 388.2 317 237.1 149.9 64.1 0
1431.2 1319.7 1239.4 1191.1 1176.5 1198.1 1242.7 1285.7 1311.7 1312.7
1286.1 1234 1169.9 1105.5 1048.7 1000.3 956 911.1 866.9 831.9
811 797 783.8 769.9 750.5 719.5 677.8 630.2 579.3 523.3
456.5 391.7 318.5 237.8 151 65.5 0
1431.2 1324.9 1246.6 1199.7 1186.1 1210.4 1261.5 1313.3 1345.6 1347.7
1317.1 1258.1 1187.2 1119.3 1061.4 1012.1 966 919.5 874.4 837.2
811.3 794.1 779.9 765.8 746.1 715.3 673.5 626 575.2 518.4
451.4 387 312.3 227.1 137.8 60.1 0
1431.2 1330.1 1253.8 1208.2 1195.7 1222.8 1280.3 1341 1379.6 1382.6
1348.2 1282.2 1204.5 1133.1 1074.1 1023.8 975.9 927.9 882 842.5
811.6 791.3 775.9 761.8 741.7 711.1 669.2 621.8 571.2 513.6
446.4 382.2 306 216.5 124.7 54.8 0
1431.2 1336.6 1264.1 1220.4 1210.4 1241.4 1306.9 1376.2 1419.8 1421
1379.6 1304.7 1221.6 1148.9 1085.3 1029 974.7 921.5 872.9 832
798.2 775.4 759 744.9 724.7 695.5 655.5 609.9 560.4 503.1
436.8 372.2 298.4 200.2 109.4 48.4 0
1431.2 1343 1274.4 1232.7 1225 1260.1 1333.4 1411.4 1460 1459.5
1411.1 1327.1 1238.7 1164.6 1096.5 1034.1 973.4 915.2 863.9 821.6
784.8 759.5 742.2 728 707.6 679.9 641.7 598.1 549.7 492.6
427.3 362.2 290.8 184 94.2 42 0
1431.2 1351.3 1287.8 1249 1243.4 1279.1 1350 1424.7 1466.2 1455.8
1398.5 1312.9 1227.2 1151.7 1081.1 1015.1 951.5 891.6 839.4 797.4
763.2 739.3 724.6 710.4 689.8 661 623.6 580.9 534.9 479.2
415.1 351.8 282 187.1 102.7 48.5 0
1431.2 1359.7 1301.1 1265.3 1261.8 1298.2 1366.5 1438.1 1472.4 1452.1
1385.7 1298.7 1215.6 1138.9 1065.7 996.1 929.7 868 814.9 773.3
741.5 719.2 706.9 693 672.1 642 605.5 563.7 520.1 465.8
403 341.3 273.2 190.1 111.2 55 0
1431.2 1368 1315.9 1283.9 1281.8 1313.8 1370.6 1425.4 1445.7 1417.4
1351.6 1271.4 1192.9 1117.1 1044.1 974.6 908.9 848.3 796.2 755
724.3 703.4 689.9 673 649.1 615.2 576.8 537.2 496.8 447.5
389.4 330.3 264.1 190.9 115.2 55.2 0
1431.2 1376.3 1330.6 1302.4 1301.7 1329.5 1374.6 1412.6 1419.1 1382.8
1317.5 1244 1170.2 1095.4 1022.6 953.1 888.2 828.6 777.5 736.7
707.1 687.6 672.9 653 626.2 588.5 548.1 510.7 473.5 429.2
375.8 319.2 254.8 191.7 119.2 55.4 0
1431.2 1385.7 1347.2 1324.4 1323.7 1344 1372.6 1388.7 1377.5 1335.2
1274.8 1209 1141.1 1072.1 1004.9 940.4 879 821.1 771.2 730.9
697.8 673.7 653.2 631.8 607.6 576.6 543.6 512.2 478.5 436.4
382.7 326.2 260.8 195.8 123.8 56.2 0
1431.2 1395.2 1363.9 1346.3 1345.6 1358.6 1370.7 1364.7 1335.9 1287.7
1232.1 1173.9 1112 1048.8 987.2 927.7 869.8 813.6 764.9 724.9
688.6 659.9 633.5 610.6 589 564.8 539 513.6 483.4 443.6
389.7 333.2 266.6 200 128.5 57.1 0
1431.2 1405.7 1383.8 1372.8 1373.5 1381.3 1381.5 1360.8 1317.2 1260.1
1200.3 1143.1 1087.5 1034.4 983.2 932.1 879.7 826.8 777.7 735.7
698.1 669.2 648.4 632.3 617.2 600 576.5 544.8 505.6 458.8
401.4 342.6 274.5 203.9 132.6 58.8 0
1431.2 1416.3 1403.7 1399.2 1401.4 1404.2 1392.5 1356.8 1298.6 1232.5
1168.4 1112.4 1063.1 1020 979.2 936.5 889.7 840 790.6 746.5
707.6 678.7 663.3 654.1 645.4 635.3 614 576 527.8 474.1
413.1 352 282.4 207.7 136.7 60.4 0
1431.2 1429.3 1426.5 1428.7 1433.1 1433.7 1416.1 1371.3 1302.4 1225
1148.1 1087.7 1043.7 1011.3 982.8 949.5 909.7 865.2 815 767.5
732.1 712.8 714.8 716.7 710.7 695.8 660.1 601.9 536.3 474
415.2 353.1 282.6 205.4 133.7 56.6 0
1431.2 1441 1449.6 1460.2 1471.9 1474.5 1461.3 1424.5 1364.3 1295.4
1220.3 1153.4 1098.9 1055.8 1019.8 982 939.1 892.3 842.5 802.9
778.6 766.4 764.6 760.6 739.6 699.4 659.7 603.1 536.3 468.6
390.4 312.2 233.7 163.7 102.7 43.7 0
1431.2 1453 1474 1494.3 1512.4 1520.1 1514.1 1488 1443.1 1390.3
1331.3 1277.5 1232.4 1193.6 1155.4 1110.5 1056.9 997.8 934.9 885.2
852.2 830.5 814.7 796.1 767.5 717.8 668.4 598.3 513.7 436.6
354.4 277.3 204.2 141.9 86.8 37.1 0
1431.2 1465.1 1498.5 1528.4 1552.7 1565.7 1566.9 1551.6 1521.8 1485.1
1442.4 1401.5 1365.9 1331.3 1291 1239.1 1174.7 1103.2 1027.4 967.6
925.8 894.6 864.9 831.5 795.3 736.4 677.2 593.4 491.1 404.5
318.5 242.5 174.6 120.2 70.8 30.6 0
1431.2 1477.8 1524.6 1567.1 1599.7 1621.2 1630.8 1625.7 1611.7 1594.4
1577.4 1566 1560.7 1554.1 1541.7 1520.4 1491.2 1461 1432.9 1409.7
1384.5 1341.8 1271 1171.3 1041.8 886.8 747.4 613.4 485.4 387.2
302.9 231.8 170.2 119.3 71.3 31 0
1431.2 1490.4 1550.8 1605.8 1646.7 1676.7 1694.7 1699.9 1701.5 1703.7
1712.4 1730.5 1755.3 1776.7 1792.4 1801.8 1807.7 1818.8 1838.4 1851.9
1843.1 1789 1677.2 1511.1 1288.3 1037.3 817.6 633.3 479.7 370
287.3 221.2 165.9 118.5 71.7 31.4 0
1431.2 1502.9 1576.8 1645.6 1699.2 1736.2 1759.3 1770.3 1778.9 1790.6
1811.7 1844.6 1887.3 1931.8 1982.6 2039.4 2111.6 2206 2330.2 2462.6
2585.4 2665.1 2647.5 2523.9 2293.7 1982.5 1664.9 1353.9 1066 814.9
591.5 400.8 258.2 158.8 84.9 35.2 0
1431.2 1515.5 1602.8 1685.4 1751.8 1795.7 1823.9 1840.8 1856.4 1877.4
1910.9 1958.7 2019.3 2086.9 2172.7 2277.1 2415.4 2593.2 2822 3073.3
3327.7 3541.2 3617.8 3536.7 3299.1 2927.6 2512.3 2074.4 1652.2 1259.8
895.6 580.4 350.7 199.2 98.2 39 0
1431.2 1527.3 1628.9 1728.4 1806.2 1855.5 1886.2 1904 1922.1 1944.6
1976.6 2021.5 2079.8 2146.9 2230.2 2350.3 2522.2 2747.3 3029.9 3365.9
3768.8 4192 4567.2 4833.1 4899.5 4619.7 4223.8 3752.7 3238.6 2681.3
2042.4 1429.5 921 533 239.8 78.5 0
1431.2 1539.1 1655 1771.4 1860.7 1915.3 1948.5 1967.2 1987.8 2011.7
2042.4 2084.2 2140.5 2206.9 2287.7 2423.6 2629 2901.4 3237.8 3658.4
4209.8 4842.8 5516.6 6129.5 6499.9 6311.8 5935.4 5430.9 4824.9 4102.7
3189.1 2278.6 1491.3 866.9 381.4 118.1 0
